??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCS M30T4G1-XXS20H-SZ02-T08
HELP_VARIABLE
Company
Balluff
Description
BCS
Bill of material
BALLUFF BCS M30T4G1-XXS20H-SZ02-T08
VERF
Availability
Available
BC
Order code
BCS00A2
TC
Product identifier
BCS M30T4G1-XXS20H-SZ02-T08
PX
Product view
44683_00
ICON
RH
with/without Frame-Holder
WEBINC
Product family
Capacitive heads;Level sensor with contact;with Special Properties
W
Weight
0.208 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Dimension = Ø 30 x 65 mm, Series = M30, Thread (A) = M30x1.5, Installation = non-flush, Connection = Connector, Special connector-Special connector, Interface = Special interface, Range = 1...20 mm, Sensitivity = adjustable on base unit, Housing material = 1.4301 stainless steel, Material sensing surface = PTFE, Ambient temperature = -180...250 °C, Approval/Conformity = CE, UKCA, WEEE, IP rating = IP66
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.